SCLS269Q October 1995 – August 2024 SN54AHCT541 , SN74AHCT541
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | |||||||||||||
SN54AHCT541 | SN74AHCT541 | SN74AHCT541 | |||||||||||
MIN | TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
VOH | IOH = –50µA | 4.5V | 4.4 | 4.5 | 4.4 | 4.4 | 4.4 | V | |||||
IOH = –8mA | 3.94 | 3.8 | 3.8 | 3.8 | |||||||||
VOL | IOL = 50µA | 4.5V | 0.1 | 0.1 | 0.1 | 0.1 | V | ||||||
IOH = 8mA | 0.36 | 0.44 | 0.44 | 0.44 | |||||||||
II | VI = 5.5V or GND | 0V to 5.5V | ±0.1 | ±1(1) | ±1 | ±1 | µA | ||||||
IOZ | VO = VCC or GND | 5.5 V | ±0.25 | ±2.5 | ±2.5 | ±2.5 | µA | ||||||
ICC | VI = VCC or GND, | IO = 0 | 5.5V | 4 | 40 | 20 | 40 | µA | |||||
ΔICC(2) | One input at
3.4V, Other inputs at VCC or GND | 5.5V | 1.35 | 1.5 | 1.5 | 1.5 | mA | ||||||
Ci | VI = VCC or GND | 5V | 2 | 10 | 10 | pF | |||||||
CO | VO = VCC or GND | 5V | 4 | pF |