over operating free-air temperature range (unless
otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC |
Supply voltage range |
–0.5 |
7 |
V |
VI |
Input voltage range(2) |
–0.5 |
7 |
V |
VO |
Output voltage range(2) |
–0.5 |
VCC + 0.5 |
V |
IIK |
Input clamp
current |
VI <
0 |
|
–20 |
mA |
IOK |
Output clamp
current |
VO < 0 or
VO > VCC |
|
±20 |
mA |
IO |
Continuous
output current |
VO = 0 to
VCC |
|
±25 |
mA |
|
Continuous current through VCC or GND |
|
±75 |
mA |
(1) Stresses beyond those listed under Absolute Maximum
Ratings may cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under Recommended Operating Conditions
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the
input and output current ratings are observed.