SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | –40°C to +85°C | –40°C to +125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | MIN | TYP | MAX | |||||
tPLH | A or B | Y | CL = 15 pF | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | ns | |||
tPHL | 3.8 | 5.5 | 1 | 6.5 | 1 | 7 | |||||||
tPLH | A or B | Y | CL = 50 pF | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 | ns | |||
tPHL | 5.3 | 7.5 | 1 | 8.5 | 1 | 9.5 |