SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
This device uses CMOS technology and has balanced output drive. Take care to avoid bus contention because it can drive currents that would exceed maximum limits. The high drive will also create fast edges into light loads so routing and load conditions should be considered to prevent ringing.