SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | –40 TO +80°C | –40 TO +125°C | UNIT | ||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | MIN | MAX | ||||||
VOH | High level output voltage | IOH = –50 µA | 2 V | 1.9 | 2 | 1.9 | 1.9 | V | ||||
3 V | 2.9 | 3 | 2.9 | 2.9 | ||||||||
4.5 V | 4.4 | 4.5 | 4.4 | 4.4 | ||||||||
IOH = –4 mA | 3 V | 2.58 | 2.48 | 2.48 | ||||||||
IOH = –8 mA | 4.5 V | 3.94 | 3.8 | 3.8 | ||||||||
VOL | Low level output voltage | IOL = 50 µA | 2 V | 0.1 | 0.1 | 0.1 | v | |||||
3 V | 0.1 | 0.1 | 0.1 | |||||||||
4.5 V | 0.1 | 0.1 | 0.1 | |||||||||
IOL = 4 mA | 3 V | 0.36 | 0.44 | 0.44 | ||||||||
IOL = 8 mA | 4.5 V | 0.36 | 0.44 | 0.44 | ||||||||
II | Input leakage current | VI = 5.5 V or GND | 0 V to 5.5 V |
±0.1 | ±1 | ±1 | µA | |||||
ICC | Supply current | VI = VCC or GND, | IO = 0 | 5.5 V | 1 | 10 | 10 | µA | ||||
Ci | Input Capacitance | VI = VCC or GND | 5 V | 2 | 10 | 10 | 10 | pF |