SCLS317Q March 1996 – April 2024 SN74AHC1G32
PRODUCTION DATA
The SN74AHC1G32 device is a single 2-input
positive-OR gate. The device performs the Boolean function in positive
logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G32 | DBV (SOT-23, 5) | 2.90mm × 2.8mm | 2.90mm × 1.60mm |
DCK (SC70, 5) | 2.00mm × 2.1mm | 2.00mm × 1.25mm | |
DRL (SOT, 5) | 1.60mm × 1.6mm | 1.60mm × 1.20mm |