SCLS345L May 1996 – July 2024 SN54AHC157 , SN74AHC157
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | TA = –55°C TO 125°C | TA = –40°C TO 85°C | TA = –40°C TO 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|---|---|---|
Recommended | ||||||||||||
SN54AHC157 | SN74AHC157 | SN74AHC157 | ||||||||||
TYP | MAX | MIN | MAX | MIN | MAX | MIN | MAX | |||||
tPLH | A or B | Y | CL = 15pF | 4.1(1) | 6.4(1) | 1(1) | 7.5(1) | 1 | 7.5 | 1 | 7.5 | ns |
tPHL | 4.1(1) | 6.4(1) | 1(1) | 7.5(1) | 1 | 7.5 | 1 | 7.5 | ||||
tPLH | A/ B | Y | CL = 15pF | 5.3(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ns |
tPHL | 5.3(1) | 8.1(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ||||
tPLH | G | Y | CL = 15pF | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 10 | ns |
tPHL | 5.6(1) | 8.6(1) | 1(1) | 10(1) | 1 | 10 | 1 | 10 | ||||
tPLH | A or B | Y | CL = 50pF | 5.6(1) | 8.4(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ns |
tPHL | 5.6(1) | 8.4(1) | 1(1) | 9.5(1) | 1 | 9.5 | 1 | 9.5 | ||||
tPLH | A/ B | Y | CL = 50pF | 6.8(1) | 10.1(1) | 1(1) | 11.5(1) | 1 | 11.5 | 1 | 11.5 | ns |
tPHL | 6.8(1) | 10.1(1) | 1(1) | 11.5(1) | 1 | 11.5 | 1 | 11.5 | ||||
tPLH | G | Y | CL = 50pF | 7.1(1) | 10.6(1) | 1(1) | 12(1) | 1 | 12 | 1 | 12 | ns |
tPHL | 7.1(1) | 10.6(1) | 1(1) | 12(1) | 1 | 12 | 1 | 12 |