SCLS347L May 1996 – April 2024 SN74AHCT157
PRODUCTION DATA
PARAMETER | SN74AHCT157 | UNIT | |||
---|---|---|---|---|---|
MIN | TYP | MAX | |||
VOL(P) | Quiet output, maximum dynamic VOL | 0.4 | 0.8 | V | |
VOL(V) | Quiet output, minimum dynamic VOL | –0.4 | –0.8 | V | |
VOH(V) | Quiet output, minimum dynamic VOH | 1.8 | V | ||
VIH(D) | High-level dynamic input voltage | 2 | V | ||
VIL(D) | Low-level dynamic input voltage | 0.8 | V |