over operating free-air temperature range (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
VCC
|
Supply voltage range |
|
–0.5 |
7 |
V |
VI
(2) |
Input voltage range |
|
–0.5 |
7 |
V |
VO
(2) |
Output voltage range |
|
–0.5 |
VCC + 0.5 |
V |
IIK |
Input clamp current |
(VI < 0) |
|
–20 |
mA |
IOK
|
Output clamp current |
(VO < 0 or VO >
VCC) |
|
±20 |
mA |
IO |
Continuous output current |
(VO = 0 to VCC) |
|
±25 |
mA |
|
Continuous current through VCC or
GND |
|
±50 |
mA |
Tstg
|
Storage temperature range |
–65 |
150 |
°C |
(1) Stresses beyond those listed under Absolute Maximum
Ratings may cause permanent damage to the device. These are stress
ratings only, and functional operation of the device at these or any other
conditions beyond those indicated under Recommended Operating Conditions
is not implied. Exposure to absolute-maximum-rated conditions for extended
periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.