SCLS347L May 1996 – April 2024 SN74AHCT157
PRODUCTION DATA
These quadruple 2-line to 1-line data selectors/multiplexers are designed for 4.5V to 5.5V VCC operation.
The SNx4AHCT157 devices feature a common strobe (G) input. When the strobe is high, all outputs are low. When the strobe is low, a 4-bit word is selected from one of two sources and is routed to the four outputs. The devices provide true data.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SNx4AHCT157 | BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |
PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |