over operating free-air temperature range (unless otherwise noted)(1) | MIN | MAX | UNIT |
---|
VCC | Supply voltage | –0.5 | 7 | V |
VI | Input voltage(2) | –0.5 | 7 | V |
VO | Output voltage(2) | –0.5 | VCC + 0.5 | V |
IIK | Input clamp current | (VI < 0) | | –20 | mA |
IOK | Output clamp current | (VO < 0 or VO > VCC) | | ±20 | mA |
IO | Continuous output current | (VO = 0 to VCC) | | ±25 | mA |
| Continuous current through VCC or GND | | ±75 | mA |
TJ | Junction temperature | | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |
(1) Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device. These are stress ratings only, and functional operation of the device at these or any other conditions beyond those indicated under Recommended Operating Conditions is not implied. Exposure to absolute-maximum-rated conditions for extended periods may affect device reliability.
(2) The input and output voltage ratings may be exceeded if the input and output current ratings are observed.