SCLS373N May 1996 – July 2024 SN74AHC595
PRODUCTION DATA
MIN | MAX | UNIT | ||||
---|---|---|---|---|---|---|
tW | Pulse duration | SRCLK high or low | TA = 25°C | 5 | ns | |
TA = –40°C to 85°C | 5 | |||||
TA = –40°C to 125°C Recommended | 6 | |||||
RCLK high or low | TA = 25°C | 5 | ||||
TA = –40°C to 85°C | 5 | |||||
TA = –40°C to 125°C Recommended | 6 | |||||
SRCLR low | TA = 25°C | 5 | ||||
TA = –40°C to 85°C | 5 | |||||
TA = –40°C to 125°C Recommended | 6.5 | |||||
tsu | Set-up time | SER before SRCLK↑ | TA = 25°C | 3.5 | ns | |
TA = –40°C to 85°C | 3.5 | |||||
TA = –40°C to 125°C Recommended | 4.5 | |||||
SRCLK↑ before RCLK↑(1) | TA = 25°C | 8 | ||||
TA = –40°C to 85°C | 8.5 | |||||
TA = –40°C to 125°C Recommended | 9.5 | |||||
SRCLR low before RCLK↑ | TA = 25°C | 8 | ||||
TA = –40°C to 85°C | 9 | |||||
TA = –40°C to 125°C Recommended | 10 | |||||
SRCLR high (inactive) before SRCLK↑ | TA = 25°C | 3 | ||||
TA = –40°C to 85°C | 3 | |||||
TA = –40°C to 125°C Recommended | 4 | |||||
th | Hold time | SER after SRCLK↑ | TA = 25°C | 1.5 | ns | |
TA = –40°C to 85°C | 1.5 | |||||
TA = –40°C to 125°C Recommended | 2.5 |