SCLS373N May 1996 – July 2024 SN74AHC595
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||||
---|---|---|---|---|---|---|---|
tW | Pulse duration | SRCLK high or low | TA = 25°C | 5 | ns | ||
TA = –40°C to 85°C | 5 | ||||||
TA = –40°C to 125°C Recommended | 6 | ||||||
RCLK high or low | TA = 25°C | 5 | |||||
TA = –40°C to 85°C | 5 | ||||||
TA = –40°C to 125°C Recommended | 6 | ||||||
SRCLR low | TA = 25°C | 5 | |||||
TA = –40°C to 85°C | 5 | ||||||
TA = –40°C to 125°C Recommended | 6.2 | ||||||
tsu | Set-up time | SER before SRCLK↑ | TA = 25°C | 3 | ns | ||
TA = –40°C to 85°C | 3 | ||||||
TA = –40°C to 125°C Recommended | 4 | ||||||
SRCLK↑ before RCLK↑(1) | TA = 25°C | 5 | |||||
TA = –40°C to 85°C | 5 | ||||||
TA = –40°C to 125°C Recommended | 6 | ||||||
SRCLR low before RCLK↑ | TA = 25°C | 5 | |||||
TA = –40°C to 85°C | 5 | ||||||
TA = –40°C to 125°C Recommended | 6 | ||||||
SRCLR high (inactive) before SRCLK↑ | TA = 25°C | 2.5 | |||||
TA = –40°C to 85°C | 2.5 | ||||||
TA = –40°C to 125°C Recommended | 3.5 | ||||||
th | Hold time | SER after SRCLK↑ | TA = 25°C | 2 | ns | ||
TA = –40°C to 85°C | 2 | ||||||
TA = –40°C to 125°C Recommended | 3 |