SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
These devices are positive-edge-triggered D-type
flip-flops with a direct clear (
CLR) input.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT273 | DB (SSOP, 20) | 7.2mm × 7.8mm | 7.2mm x 5.30mm |
DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm | |
N (PDIP, 20) | 24.33mm x 9.4mm | 24.33mm x 6.35mm | |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm | |
NS (SOP, 20) | 12.6mm x 7.8mm | 12.6mm x 5.3mm |