SCLS375G June 1997 – August 2024 SN74AHCT273
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE |
TA = 25°C | SN74AHCT273 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 75(1) | 120(1) | 65 | MHz | ||||
CL = 50 pF | 50 | 75 | 45 | ||||||
tPHL | CLR | Q | CL = 15 pF | 7.5(1) | 10(1) | 1 | 11.6 | ns | |
tPLH | CLK | Q | CL = 15 pF | 5.5(1) | 7.5(1) | 1 | 8.8 | ns | |
tPHL | 5.8(1) | 8.2(1) | 1 | 10 | |||||
tPHL | CLR | Q | CL = 50 pF | 8.5 | 11 | 1 | 12.6 | ns | |
tPLH | CLK | Q | CL = 50 pF | 6.5 | 8.5 | 1 | 9.8 | ns | |
tPHL | 6.8 | 9.2 | 1 | 11 | |||||
tsk(o) | CL = 50 pF | 1(2) | 1 | ns |