SCLS384K September 1997 – May 2024 SN74LV240A
PRODMIX
These octal buffers/drivers with inverted outputs are designed for 2V to 5.5V VCC operation.
The ’LV240A devices are designed specifically to improve both the performance and density of 3-state memory address drivers, clock drivers, and bus-oriented receivers and transmitters.
These devices are organized as two 4-bit buffers/line drivers with separate output-enable ( OE) inputs. When OE is low, the device passes inverted data from the A inputs to the Y outputs. When OE is high, the outputs are in the high-impedance state.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV240A | DGV (TVSOP, 20) | 5 mm × 6.4 mm | 5mm × 4.4mm |
DB (SSOP, 20) | 7.2mm x 7.8mm | 7.2mm x 5.30mm | |
DW (SOIC, 20) | 12.80mm x 10.3mm | 12.80mm x 7.50mm | |
NS (SOP, 20) | 12.6mm x 7.8mm | 12.6mm x 5.3mm | |
PW (TSSOP, 20) | 6.50mm x 6.4mm | 6.50mm x 4.40mm |