SCLS384K September 1997 – May 2024 SN74LV240A
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tpd | A | Y | CL = 15 pF | 6.3(1) | 11.6(1) | 1(2) | 14(2) | ns | |
ten | OE | 8.5(1) | 14.6(1) | 1(2) | 17(2) | ||||
tdis | OE | 9.7(1) | 14.1(1) | 1(2) | 16(2) | ||||
tpd | A | Y | CL = 50 pF | 8.2 | 14.4 | 1 | 17 | ns | |
ten | OE | 10.3 | 17.8 | 1 | 21 | ||||
tdis | OE | 14.2 | 19.2 | 1 | 21 | ||||
tsk(o) | 2 | 2(3) |