The SN74AHCT594 device contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT594 | N (PDIP, 16) | 19.3mm × 9.4mm | 19.32mm x 6.35mm |
DB (SSOP, 16) | 6.2mm × 7.8mm | 6.20mm x 5.30mm | |
PW (TSSOP , 16) | 5mm × 6.4mm | 5.00mm x 4.40mm | |
NS (SOP, 16) | 10.2mm x 7.8mm | 10.20mm x 5.30mm | |
D (SOIC, 16) | 9.9mm × 6mm | 9.90mm x 3.90mm |