SCLS419H June   1998  – July 2024 SN74AHCT174

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Noise Characteristics
    9. 5.9 Operating Characteristics
  7. Parameter Measurement Information
  8. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Device Functional Modes
  9. Application and Implementation
    1. 8.1 Power Supply Recommendations
    2. 8.2 Layout
      1. 8.2.1 Layout Guidelines
      2. 8.2.2 Layout Example
  10. Device and Documentation Support
    1. 9.1 Documentation Support (Analog)
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Electrical Characteristics

over recommended operating free-air temperature range (unless otherwise noted)
PARAMETER TEST CONDITIONS VCC TA = 25 °C SN74AHCT174 UNIT
MIN TYP MAX MIN MAX
VOH IOH = -50 μA 4.5 V 4.4 4.5 4.4 V
IOH = -8 mA 3.94 3.8
VOL IOL = 50 μA 4.5 V 0.1 0.1 V
IOL = 8 mA 0.36 0.44
II VI = 5.5 V or GND 0 V to 5.5 V ±0.1 ±1 μA
ICC VI = VCC or GND, IO = 0 5.5 V 4 40 μA
ΔICC (1) One input at 3.4 V, Other inputs at VCC or GND 5.5 V 1.35 1.5 μA
Ci VI = VCC or GND 5 V 2 10 10 pF
This is the increase in supply current for each input at one of the specified TTL voltage levels rather than 0 V or VCC.