SCLS424G June 1998 – July 2024 SN74AHC367
PRODUCTION DATA
The 'AHC367 devices are hex buffers and line drivers designed for 2V to 5.5V VCC operation.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (3) |
---|---|---|---|
SN74AHC367 | D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.9mm |
N (PDIP, 16) | 19.3mm x 9.4mm | 19.3mm x 6.35mm | |
PW (TSSOP, 16) | 5.00mm x 6.4mm | 5.00mm x 4.4mm |