SCLS424G June 1998 – July 2024 SN74AHC367
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74AHC367 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
tPLH | A | Y | CL = 15 pF | 3.41 | 5.91 | 1 | 7 | ns | |
tPHL | 3.61 | 5.91 | 1 | 7 | |||||
tPZH | OE | Y | CL = 15 pF | 3.61 | 7.21 | 1 | 8.5 | ns | |
tPZL | 3.81 | 7.21 | 1 | 8.5 | |||||
tPHZ | OE | Y | CL = 15 pF | 2.61 | 7.21 | 0 | 8.5 | ns | |
tPLZ | 2.61 | 7.21 | 0 | 8.5 | |||||
tPLH | A | Y | CL = 50 pF | 4.3 | 7.9 | 1 | 9 | ns | |
tPHL | 4.5 | 7.9 | 1 | 9 | |||||
tPZH | OE | Y | CL = 50 pF | 4.6 | 9.2 | 1 | 10.5 | ns | |
tPZL | 4.9 | 9.2 | 1 | 10.5 | |||||
tPHZ | OE | Y | CL = 50 pF | 3.4 | 9.2 | 0 | 10.5 | ns | |
tPLZ | 4.5 | 9.2 | 0 | 10.5 |