SCLS424G June 1998 – July 2024 SN74AHC367
PRODUCTION DATA
PARAMETER | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|
VOL(P) | Quiet output, maximum dynamic VOL | 0.9 | V | ||
VOL(V) | Quiet output, minimum dynamic VOL | –0.8 | V | ||
VOH(V) | Quiet output, minimum dynamic VOH | 4.2 | V | ||
VIH(D) | High-level dynamic input voltage | 3.5 | V | ||
VIL(D) | Low-level dynamic input voltage | 1.5 | V |