SCLS425H June 1998 – July 2024 SN74AHC174
PRODUCTION DATA
PARAMETER | FROM (INPUT) |
TO (OUTPUT) |
LOAD CAPACITANCE | TA = 25°C | SN74AHC174 | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | MAX | |||||
fmax | CL = 15 pF | 951 | 1701 | 80 | MHz | ||||
CL = 50 pF | 55 | 130 | 50 | ||||||
tPHL | CLR | Any Q | CL = 15 pF | 4.51 | 11.41 | 1 | 13.5 | ns | |
tPLH | CLK | Any Q | CL = 15 pF | 5.81 | 111 | 1 | 13 | ns | |
tPHL | 5.81 | 111 | 1 | 13 | |||||
tPHL | CLR | Any Q | CL = 50 pF | 6 | 14.9 | 1 | 17 | ns | |
tPLH | CLK | Any Q | CL = 50 pF | 7.5 | 14.5 | 1 | 16.5 | ns | |
tPHL | 7.5 | 14.5 | 1 | 16.5 | |||||
tsk(o) | CL = 50 pF | 1.52 | 1.5 | ns |