SCLS428J May 1999 – June 2024 SN74LV4051A
PRODUCTION DATA
TI recommends keeping the signal lines as short and straight as possible (see Figure 8-3). Incorporation of microstrip or stripline techniques are also recommended when signal lines are more than 1" long. These traces must be designed with a characteristic impedance of either 50Ω or 75Ω as required by the application. Do not place this device too close to high-voltage switching components because they may cause interference.