The ’LV221A devices are dual multivibrators designed for 2V to 5.5V VCC operation. Each multivibrator has a negative-transition-triggered (A) input and a positive-transition-triggered (B) input, either of which can be used as an inhibit input.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74LV221A | DB (SSOP, 16) | 6.2mm × 7.8mm | 6.2mm × 5.3mm |
DGV (TVSOP, 16) | 3.6mm × 6.4mm | 3.6mm × 4.4mm | |
PW (TSSOP, 16) | 5.00mm × 6.4mm | 5.00mm × 4.40mm | |
NS (SOP, 16) | 10.2mm × 7.8mm | 10.3mm × 5.30mm | |
D (SOIC, 16) | 9.9mm × 6mm | 9.9mm × 3.90mm |