The SN74AHCT1G125-Q1 is a single bus buffer gate/line driver with 3-state output. The output is disabled when the output-enable (OE) input is high. When OE is low, true data is passed from the A input to the Y output.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT1G125-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SC70, 5) | 2.0mm × 2.1mm | 2mm × 1.25mm | |
DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |