SCLS521F August 2003 – October 2024 SN74LV4053A-Q1
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VCC | Supply voltage | 1(2) | 5.5 | V | ||
VIH | High-level input voltage, logic control inputs |
VCC = 1.65 | 1.2 | 5.5 | V | |
VCC = 2 V | 1.5 | 5.5 | ||||
VCC = 2.3 V to 2.7 V | VCC x 0.7 | 5.5 | ||||
VCC = 3 V to 3.6 V | VCC x 0.7 | 5.5 | ||||
VCC = 4.5 V to 5.5 V | VCC x 0.7 | 5.5 | ||||
VIL | Low-level input voltage, logic control inputs |
VCC = 1.65 V | 0 | 0.4 | V | |
VCC = 2 | 0 | 0.5 | ||||
VCC = 2.3V to 2.7V | 0 | VCC x 0.3 | ||||
VCC = 3 V to 3.6 V | 0 | VCC x 0.3 | ||||
VCC = 4.5 V to 5.5 V | 0 | VCC x 0.3 | ||||
VI | Logic control input voltage | 0 | 5.5 | V | ||
VIO | Switch input or output voltage | 0 | VCC | V | ||
Δt/ΔV | Logic input transition rise or fall rate | VCC = 1.0 V to 2.0 V | 500 | ns/V | ||
VCC = 2.0 V to 2.7 V | 200 | |||||
VCC = 3 V to 3.6 V | 100 | |||||
VCC = 4.5 V to 5.5 V | 20 | |||||
TA | Ambient temperature | –40 | 125 | °C |