SCLS529E July 2003 – August 2024 SN74AHCT244-Q1
PRODMIX
This octal buffer/driver is designed specifically to improve both the performance and density of 3-state memory-address drivers, clock drivers, and bus-oriented receivers and transmitters.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHCT244-Q1 | DW (SOIC, 20) | 12.80mm × 10.3mm | 12.8mm x 7.5mm |
PW (TSSOP, 20) | 6.50mm × 6.4mm | 6.50mm x 4.40mm |