SCLS529E July 2003 – August 2024 SN74AHCT244-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | TA = 25°C | MIN | MAX | UNIT | ||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | |||||||
tPLH | A | Y | CL = 15 pF | 5.4 | 7.4 | 1 | 8.5 | ns | |
tPHL | 5.4 | 7.4 | 1 | 8.5 | |||||
tPZH | OE | Y | CL = 15 pF | 7.7 | 10.4 | 1 | 12 | ns | |
tPZL | 7.7 | 10.4 | 1 | 12 | |||||
tPHZ | OE | Y | CL = 15 pF | 5 | 9.4 | 1 | 10 | ns | |
tPLZ | 5 | 9.4 | 1 | 10 | |||||
tPLH | A | Y | CL = 50 pF | 5.9 | 8.4 | 1 | 9.5 | ns | |
tPHL | 5.9 | 8.4 | 1 | 9.5 | |||||
tPZH | OE | Y | CL = 50 pF | 8.2 | 11.4 | 1 | 13 | ns | |
tPZL | 8.2 | 11.4 | 1 | 13 | |||||
tPHZ | OE | Y | CL = 50 pF | 8.8 | 11.4 | 1 | 13 | ns | |
tPLZ | 8.8 | 11.4 | 1 | 13 | |||||
tsk(o) | CL = 50 pF | 1 | ns |