SCLS542C September 2003 – June 2024 SN74HC4851
PRODUCTION DATA
PARAMETER | VCC | TEST CONDITIONS | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
INJECTION CURRENT COUPLING | ||||||||
ΔVOUT | Maximum shift of output voltage of enabled analog input(1) | 3.3V | RS ≤ 3.9kΩ | IINJ ≤ 1mA | 0.05 | 1 | mV | |
5V | 0.1 | 1 | ||||||
3.3V | IINJ ≤ 10mA | 0.345 | 5 | |||||
5V | 0.067 | 5 | ||||||
3.3V | RS ≤ 20kΩ | IINJ ≤ 1mA | 0.05 | 2 | ||||
5V | 0.11 | 2 | ||||||
3.3V | IINJ ≤ 10mA | 0.05 | 20 | |||||
5V | 0.024 | 20 |