SCLS554D January 2004 – June 2024 SN74HC4851-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
VCC | Supply voltage | –0.5 | 6 | V |
VSEL or VEN | Logic control input pin voltage (EN, A0, A1, A2) | –0.5 | VCC+0.5V | V |
VS or VD | Source or drain voltage (Sx, D) | –0.5 | VCC+0.5V | V |
IIK | Input clamp current (VI < 0 or VI > VCC) | –20 | 20 | mA |
IIOK | I/O diode current (VIO < 0 or VIO > VCC) | –20 | 20 | mA |
IT | Switch through current (VIO = 0 to VCC) | –25 | 25 | mA |
IGND | Continuous current through VCC or GND | –50 | 50 | mA |
Tstg | Storage temperature | –65 | 150 | °C |
TJ | Junction temperature | 150 |