The SN74AHC1G08 is a single 2-input positive-AND gate. The device performs the Boolean function Y = A • B in positive logic.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AHC1G08-Q1 | DBV (SOT-23, 5) | 2.9mm × 2.8mm | 2.9mm × 1.6mm |
DCK (SOT-SC70, 5) | 2.00mm × 1.25mm | 2mm × 1.25mm | |
DTX (X2SON, 5) | 1.1mm x 0.85mm | 1.1mm x 0.85mm |