SCLS705B
December 2006 – June 2024
SN74HC4852-Q1
PRODUCTION DATA
1
1
Features
2
Applications
3
Description
4
Pin Configuration and Functions
5
Specifications
5.1
Absolute Maximum Ratings
5.2
ESD Ratings
5.3
Thermal Information: SN74HC485x-Q1
5.4
Recommended Operating Conditions
5.5
Electrical Characteristics
5.6
Timing Characteristics
5.7
Injection Current Coupling
6
Parameter Measurement Information
7
Detailed Description
7.1
Functional Block Diagram
8
Application and Implementation
8.1
Application Information
9
Device and Documentation Support
9.1
Receiving Notification of Documentation Updates
9.2
Support Resources
9.3
Trademarks
9.4
Electrostatic Discharge Caution
9.5
Glossary
10
Revision History
11
Mechanical, Packaging, and Orderable Information
1
Features
Qualified for automotive applications
Injection current cross−coupling <1mV/mA (see
Figure 8-1
)
Low crosstalk between switches
Pin compatible with SN74HC4052, SN74LV4052A, and CD4052B
2V to 5.5V V
CC
operation
Latch-up performance exceeds 100mA per JESD 78, Class II