Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
SN74LV1T32 Single Power Supply 2-Input Positive OR Gate
CMOS Logic Level Shifter
1 Features
- Single-supply voltage translator at 5.0V, 3.3V,
2.5V, and 1.8V VCC
- Operating range of 1.8V to 5.5V
- Up translation:
- 1.2V(1) to
1.8V at 1.8V VCC
- 1.5V(1) to
2.5V at 2.5V VCC
- 1.8V(1) to
3.3V at 3.3V VCC
- 3.3V to 5.0V at 5.0V
VCC
- Down translation:
- 3.3V to 1.8V at 1.8V
VCC
- 3.3V to 2.5V at 2.5V
VCC
- 5.0V to 3.3V at 3.3V
VCC
- Logic output is referenced to VCC
- Output drive:
- 8mA output drive at
5V
- 7mA output drive at
3.3V
- 3mA output drive at
1.8V
- Characterized up to 50MHz at 3.3V
VCC
- 5V Tolerance on input pins
- –40°C to 125°C operating temperature range
- Pb-free packages available: SC-70 (DCK)
- 2 × 2.1 × 0.65mm (height
1.1mm)
- Latch-up performance exceeds 250mA
per JESD 17 - Supports standard logic pinouts
- CMOS output B compatible with AUP1G and LVC1G
families (1)