SCLS925B May 2023 – April 2024 SN74LV1T04-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | VCC | TA = 25°C | -40°C to 125°C | UNIT | ||||
---|---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | MIN | TYP | MAX | ||||
VOH | IOH = -50μA | 1.65V to 5.5V | VCC-0.1 | VCC-0.1 | V | ||||
IOH = -2mA | 1.65V | 1.28 | 1.7(1) | 1.21 | |||||
IOH = -3mA | 2.25V | 2 | 2.4(1) | 1.93 | |||||
IOH = -5.5mA | 3.0V | 2.6 | 3.08(1) | 2.49 | |||||
IOH = -8mA | 4.5V | 4.1 | 4.65(1) | 3.95 | |||||
VOL | IOH = 50μA | 1.65V to 5.5V | 0.1 | 0.1 | V | ||||
IOH = 2mA | 1.65V | 0.1(1) | 0.2 | 0.25 | |||||
IOH = 3mA | 2.25V | 0.1(1) | 0.15 | 0.2 | |||||
IOH = 5.5mA | 3.0V | 0.2(1) | 0.2 | 0.25 | |||||
IOH = 8mA | 4.5V | 0.3(1) | 0.3 | 0.35 | |||||
ICC | VI = VCC or GND, IO = 0 | 5V | 0.12 | ±1 | µA | ||||
3.3V | 1 | 10 | |||||||
2.5V | 1 | 10 | |||||||
1.8V | 1 | 10 | |||||||
ΔICC | One input at 0.3V or 3.4V, other inputs at VCC or GND | 5.5V | 1.35 | 1.5 | mA | ||||
One input at 0.3V or 1.1V, other inputs at VCC or GND | 1.8V | 10 | 10 | µA | |||||
II | VI = 0V to VCC | 0.12 | ±1 | µA | |||||
Ci | VI = VCC or GND | 3.3V | 2 | 10 | 2 | 10 | pF | ||
CO | Vo = VCC or GND | 3.3V | 2.5 | 2.5 | pF | ||||
CPD(2)(3) | F = 1MHz and 10MHz | 5.5V | 14 | pF |