SCLS951A August 2023 – November 2023 SN74LV8T165-Q1
PRODUCTION DATA
The SN74LV8T165-Q1 is a parallel-input shift register, which can be used to reduce the number of required inputs on a system controller very significantly in some applications. Parallel data is loaded into the shift register, then the stored data can be loaded into a serial input of the system controller by clocking the shift register.
Multiple shift registers can be cascaded to provide more data inputs while still only using a single serial input to the system controller. This process is primarily limited by the required data input rate and timing characteristics of the selected shift register, as defined in the Timing Characteristics and Switching Characteristics tables.
An example block diagram is shown for using a single shift register in the following Typical Application Block Diagram.