SCLS951A August 2023 – November 2023 SN74LV8T165-Q1
PRODUCTION DATA
The SN74LV8T165-Q1 device is a parallel- or serial-in, serial-out 8-bit shift register. This device has two modes of operation: load data, and shift data which are controlled by the SH/LD input. The output level is referenced to the supply voltage (VCC) and supports 1.8-V, 2.5-V, 3.3-V, and 5-V CMOS levels.
The input is designed with a lower threshold circuit to support up translation for lower voltage CMOS inputs (for example 1.2 V input to 1.8 V output or 1.8 V input to 3.3 V output). In addition, the 5-V tolerant input pins enable down translation (for example 3.3 V to 2.5 V output).
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE (NOM)(3) |
---|---|---|---|
SN74LV8T165-Q1 | PW (TSSOP, 16) | 5 mm × 6.4 mm | 5 mm × 4.4 mm |
BQB (WQFN, 16) | 3.5 mm × 2.5 mm | 3.5 mm × 2.5 mm |