SCLS951A August 2023 – November 2023 SN74LV8T165-Q1
PRODUCTION DATA
Specification | Description | Condition | MIN | MAX | UNIT |
---|---|---|---|---|---|
VCC | Supply voltage | 1.65 | 5.5 | V | |
VI | Input voltage | 0 | 5.5 | V | |
VO | Output voltage | 0 | VCC | V | |
VIH(1) | High-level input voltage | VCC = 1.65 V to 2 V | 1.1 | V | |
VCC = 2.25 V to 2.75 V | 1.28 | ||||
VCC = 3 V to 3.6 V | 1.45 | ||||
VCC = 4.5 V to 5.5 V | 2 | ||||
VIL(1) | Low-Level input voltage | VCC = 1.65 V to 2 V | 0.51 | V | |
VCC = 2.25 V to 2.75 V | 0.65 | ||||
VCC = 3 V to 3.6 V | 0.75 | ||||
VCC = 4.5 V to 5.5 V | 0.8 | ||||
IO | Output current | VCC = 1.6 V to 2 V | ±8 | mA | |
VCC = 2.25 V to 2.75 V | ±15 | ||||
VCC = 3.3 V to 5.0 V | ±25 | ||||
Δt/Δv | Input transition rise or fall rate | VCC = 1.6 V to 5.0 V | 20 | ns/V | |
Δt/ΔVCC(2) | Safe supply ramp rate for POR | VCC = 1.6 V to 5.5 V | 6 | µs/V | |
TA | Operating free-air temperature | -40 | 125 | °C |