SCLS975A October 2023 – April 2024 SN74LVC2G100-Q1
PRODUCTION DATA
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | CLK | Q | CL = 15pF | 1.2V ± 0.1V | 15 | 33 | ns | |
1.5V ± 0.12 V |
13 | 18 | ns | |||||
CL = 30pF | 1.8V ± 0.15 V | 13 | ns | |||||
2.5V ± 0.2V | 8 | ns | ||||||
CL = 50pF | 2.7V | 8 | ns | |||||
3.3V ± 0.3V | 1 | 3.5 | 7 | ns | ||||
tpd | CLR | Q | CL = 15pF | 1.2V ± 0.1V |
15 | 51 | ns | |
1.5V ± 0.12 V |
13 | 19 | ns | |||||
CL = 30pF | 1.8V ± 0.15 V | 14 | ns | |||||
2.5V ± 0.2V | 10 | ns | ||||||
CL = 50pF | 2.7V | 9 | ns | |||||
3.3V ± 0.3V | 1 | 3.4 | 9 | ns | ||||
tsk(o) | 3.3V ± 0.3V | 1 | ns |