SCLSA15 May 2024 SN74LVC166A
PRODUCTION DATA
In this application, the SN74LVC166A is used to increase the number of inputs on a microcontroller. Unlike other I/O expanders, the SN74LVC166A does not need a communication interface for control. It can be easily operated with simple GPIO pins.
At power-up, the initial states of the internal shift registers are unknown. To give them a defined state of zero, the device can be cleared by applying a low signal to the clear (CLR) input. Alternatively, data can be loaded in directly by switching to load mode (SH/LD = low), then pulsing the clock (CLK) input once.