SCLSA20 June 2024 SN74LVC2G101-Q1
PRODMIX
PARAMETER | DESCRIPTION | CONDITION | VCC | -40°C to 125°C | UNIT | |
---|---|---|---|---|---|---|
MIN | MAX | |||||
fclock | Clock frequency | 1.2V ± 0.1V | 10 | MHz | ||
1.5V ± 0.15V | 40 | |||||
fclock | Clock frequency | 1.8V ± 0.15V | 70 | MHz | ||
2.5V ± 0.2V | 150 | |||||
3.3V ± 0.3V | 160 | |||||
tW | Pulse duration | CLR low | 1.2V ± 0.1V | 4.3 | ns | |
1.5V ± 0.15V | 1.6 | |||||
CLK | 1.2V ± 0.1V | 7 | ||||
1.5V ± 0.15V | 2.8 | |||||
tW | Pulse duration | CLR low | 1.8V ± 0.15V | 4.1 | ns | |
2.5 ± 0.2V | 3.3 | |||||
3.3V ± 0.3V | 3.3 | |||||
CLK | 1.8V ± 0.15V | 4.1 | ||||
2.5 ± 0.2V | 3.3 | |||||
3.3V ± 0.3V | 3.3 | |||||
tSU | Setup time before CLK↑ | D input pin relative to CLKx pins | 1.2V ± 0.1V | 3.9 | ns | |
1.5V ± 0.15V | 2.5 | |||||
CLR Inactive | 1.2V ± 0.1V | 11.6 | ||||
1.5V ± 0.15V | 8.8 | |||||
tSU | Setup time before CLK↑ | D input pin relative to CLKx pins | 1.8V ± 0.15V | 3.6 | ns | |
2.5 ± 0.2V | 2.3 | |||||
3.3V ± 0.3V | 2.3 | |||||
CLR Inactive | 1.8V ± 0.15V | 4.3 | ||||
2.5 ± 0.2V | 2.5 | |||||
3.3V ± 0.3V | 2.3 | |||||
tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.2V ± 0.1V | 21 | ns | |
tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.5V ± 0.15V | 9.7 | ns | |
tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 1.8V ± 0.15V | 21 | ns | |
tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 2.5V ± 0.2V | 9.8 | ns | |
tCLKA_SU | Set up time between CLKx inputs | CLKA input pin relative to CLKB, CLKC and CLKD pins | 3.3V ± 0.3V | 21 | ns | |
tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.2V ± 0.1V | 9.8 | ns | |
tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.5V ± 0.15V | 15 | ns | |
tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 1.8V ± 0.15V | 7.8 | ns | |
tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 2.5V ± 0.2V | 7 | ns | |
tCLKB_SU | Set up time between CLKx inputs | CLKB input pin relative to CLKA, CLKC and CLKD pins | 3.3V ± 0.3V | 5.1 | ns | |
tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.2V ± 0.1V | 5.1 | ns | |
tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.5V ± 0.15V | 7 | ns | |
tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 1.8V ± 0.15V | 5 | ns | |
tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 2.5V ± 0.2V | 5 | ns | |
tCLKC_SU | Set up time between CLKx inputs | CLKC input pin relative to CLKA, CLKB and CLKD pins | 3.3V ± 0.3V | 7 | ns | |
tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.2V ± 0.1V | 5 | ns | |
tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.5V ± 0.15V | 5 | ns | |
tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 1.8V ± 0.15V | 5.4 | ns | |
tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 2.5V ± 0.2V | 3.9 | ns | |
tCLKD_SU | Set up time between CLKx inputs | CLKD input pin relative to CLKA, CLKB and CLKC pins | 3.3V ± 0.3V | 3.9 | ns | |
tH | Hold time, data after CLK↑ | D input pin relative to CLKx pins | 1.2V ± 0.1V | 10 | ns | |
1.5V ± 0.15V | 4 | |||||
tH | Hold time, data after CLK↑ | D input pin relative to CLKx pins | 1.8V ± 0.15V | 2.8 | ns | |
2.5 ± 0.2V | 2.3 | |||||
3.3 ± 0.3V | 2.3 |