SCLSA20 June 2024 SN74LVC2G101-Q1
PRODMIX
PARAMETER | FROM (INPUT) | TO (OUTPUT) | LOAD CAPACITANCE | VCC | -40°C to 125°C | UNIT | ||
---|---|---|---|---|---|---|---|---|
MIN | TYP | MAX | ||||||
tpd | CLK | Q | CL = 15pF | 1.2V ± 0.1V | 17.7 | 33 | ns | |
tpd | CLK | Q | CL = 15pF | 1.5V ± 0.12V |
9.9 | 18 | ns | |
tpd | CLK | Q | CL = 30pF | 1.8V ± 0.15V | 7.7 | 13 | ns | |
tpd | CLK | Q | CL = 30pF | 2.5V ± 0.2V | 5.1 | 8 | ns | |
tpd | CLK | Q | CL = 50pF | 2.7V | 5 | 8 | ns | |
tpd | CLK | Q | CL = 50pF | 3.3V ± 0.3V | 4.7 | 7 | ns | |
tpd | CLR | Q | CL = 15pF | 1.2V ± 0.1V |
29.8 | 51 | ns | |
tpd | CLR | Q | CL = 15pF | 1.5V ± 0.12V |
11.8 | 19 | ns | |
tpd | CLR | Q | CL = 30pF | 1.8V ± 0.15V | 8.5 | 14 | ns | |
tpd | CLR | Q | CL = 30pF | 2.5V ± 0.2V | 5.7 | 10 | ns | |
tpd | CLR | Q | CL = 50pF | 2.7V | 5.5 | 9 | ns | |
tpd | CLR | Q | CL = 50pF | 3.3V ± 0.3V | 5.2 | 9 | ns | |
tsk(o) | 3.3V ± 0.3V | 1 | ns |