SCLSA24 June 2024 SN74AC595
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | NO. | |||
QB | 1 | O | Storage register B output | |
QC | 2 | O | Storage register C output | |
QD | 3 | O | Storage register D output | |
QE | 4 | O | Storage register E output | |
QF | 5 | O | Storage register F output | |
QG | 6 | O | Storage register G output | |
QH | 7 | O | Storage register H output | |
GND | 8 | G | Ground | |
QH' | 9 | O | Shift register H output | |
SRCLR | 10 | I | Shift register clear input, active low | |
SRCLK | 11 | I | Shift register clock input | |
RCLK | 12 | I | Output register clock input | |
OE | 13 | I |
Output enable for QA — QH outputs, active low |
|
SER | 14 | I | Shift register serial data input | |
QA | 15 | O | Storage register A output | |
VCC | 16 | P | Positive supply | |
Thermal pad(2) | — | The thermal pad can be connect to GND or left floating. Do not connect to any other signal or supply. |