SCLSA24 June 2024 SN74AC595
PRODUCTION DATA
The SN74AC595 contains an 8-bit serial-in, parallel-out shift register that feeds an 8-bit D-type storage register. This configuration allows data to be loaded into the shift register while the outputs remain static. The device includes 3-state outputs to allow for disabling the outputs. The device has a separate shift register output (QH') for connecting shift registers in series.
PART NUMBER | PACKAGE(1) | PACKAGE SIZE(2) | BODY SIZE(3) |
---|---|---|---|
SN74AC595 | PW (TSSOP, 16) | 5mm × 6.4mm | 5mm × 4.4mm |
BQB (WQFN, 16) | 3.5mm × 2.5mm | 3.5mm × 2.5mm |