SCLSA24 June 2024 SN74AC595
PRODUCTION DATA
PARAMETER | DESCRIPTION | CONDITION | VCC | TA = 25°C | -40°C to 85°C | -40°C to 125°C | UNIT | |||
---|---|---|---|---|---|---|---|---|---|---|
MIN | MAX | MIN | MAX | MIN | MAX | |||||
fCLOCK | Clock frequency | 1.5V | 20 | MHz | ||||||
1.8V | 25 | MHz | ||||||||
2.5V | 50 | MHz | ||||||||
3.3V | 55 | MHz | ||||||||
5V | 90 | MHz | ||||||||
tW | Pulse duration | RCLK or SRCLK high or low | 1.5V | 13 | ns | |||||
1.8V | 8 | ns | ||||||||
2.5V | 6 | ns | ||||||||
3.3V | 4 | ns | ||||||||
5V | 2 | ns | ||||||||
SRCLR low | 1.5V | 7 | ns | |||||||
1.8V | 6 | ns | ||||||||
2.5V | 4 | ns | ||||||||
3.3V | 3 | ns | ||||||||
5V | 2 | ns | ||||||||
tSU | Setup time | SER before SRCLK↑ | 1.5V | 8 | ns | |||||
1.8V | 5 | ns | ||||||||
2.5V | 3 | ns | ||||||||
3.3V | 2 | ns | ||||||||
5V | 1 | ns | ||||||||
SRCLK↑ before RCLK↑ | 1.5V | 25 | ns | |||||||
1.8V | 15 | ns | ||||||||
2.5V | 9 | ns | ||||||||
3.3V | 6 | ns | ||||||||
5V | 4 | ns | ||||||||
SRCLR low before RCLK↑ | 1.5V | 17 | ns | |||||||
1.8V | 11 | ns | ||||||||
2.5V | 7 | ns | ||||||||
3.3V | 5 | ns | ||||||||
5V | 3 | ns | ||||||||
SRCLR high (inactive) before SRCLK↑ | 1.5V | 2 | ns | |||||||
1.8V | 1 | ns | ||||||||
2.5V | 1 | ns | ||||||||
3.3V | 1 | ns | ||||||||
5V | 1 | ns | ||||||||
tH | Hold time | SER after SRCLK↑ | 1.5V | 7 | ns | |||||
1.8V | 4 | ns | ||||||||
2.5V | 3 | ns | ||||||||
3.3V | 2 | ns | ||||||||
5V | 2 | ns |