Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
PCF8574A Remote 8-Bit I/O Expander for I2C Bus
1 Features
- Low standby-current consumption of 10μA max
- I2C to parallel-port expander
- Open-drain interrupt output
- Compatible with most microcontrollers
- Latched outputs with high-current drive capability for directly driving LEDs
- Latch-up performance exceeds 100 mA Per JESD 78, Class II