SCPS069H July 2001 – September 2024 PCF8574A
PRODUCTION DATA
This 8-bit input/output (I/O) expander for the two-line bidirectional bus (I2C) is designed for 2.5V to 6V VCC operation.
The PCF8574A device provides general-purpose remote I/O expansion for most microcontroller families via the I2C interface [serial clock (SCL), serial data (SDA)].
The device features an 8-bit quasi-bidirectional I/O port (P0–P7), including latched outputs with high-current drive capability for directly driving LEDs. Each quasi-bidirectional I/O can be used as an input or output without the use of a data-direction control signal. At power on, the I/Os are high. In this mode, only a current source to VCC is active.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
PCF8574A | VQFN (20) | 4.50mm × 3.50mm |
PDIP (16) | 19.30mm × 6.35mm | |
SOIC (16) | 10.30mm × 7.50mm | |
TSSOP (20) | 6.50mm × 4.40mm | |
TVSOP (20) | 5.00mm × 4.40mm |