SCPS069H July 2001 – September 2024 PCF8574A
PRODUCTION DATA
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
fscl | I2C clock frequency | 100 | kHz | ||
tsch | I2C clock high time | 4 | μs | ||
tscl | I2C clock low time | 4.7 | μs | ||
tsp | I2C spike time | 70 | ns | ||
tsds | I2C serial data setup time | 250 | ns | ||
tsdh | I2C serial data hold time | 0 | ns | ||
ticr | I2C input rise time | 1 | μs | ||
ticf | I2C input fall time | 0.3 | μs | ||
tocf | I2C output fall time (10-pF to 400-pF bus) | 300 | ns | ||
tbuf | I2C bus free time between stop and start | 4.7 | μs | ||
tsts | I2C start or repeated start condition setup | 4.7 | μs | ||
tsth | I2C start or repeated start condition hold | 4 | μs | ||
tsps | I2C stop condition setup | 4 | μs | ||
tvd | Valid data time | SCL low to SDA output valid | 3.4 | μs | |
Cb | I2C bus capacitive load | 400 | pF |