Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
PCF8575 Remote16-BIT I2C AND SMBus I/O Expander with Interrupt Output
1 Features
- I2C to parallel-port expander
- Open-drain interrupt output
- Low standby-current consumption of
10μA maximum
- Compatible with most microcontrollers
- 400kHz Fast I2C bus
- Address by three hardware address pins for use of up to eight devices
- Latched outputs with high-current drive capability for directly driving LEDs
- Current source to VCC for actively driving a high at the output
- Latch-up performance exceeds 100mA Per JESD 78,
class II
- ESD Protection exceeds JESD 22
- 2000V Human-body model
- 200V Machine model
- 1000V Charged-device model