10 Revision History
Changes from Revision J (May 2014) to Revision K (December 2024)
- Changed the numbering format for tables, figures, and cross-references
throughout the document.Go
- Moved Storage Temperature Range row from ESD Ratings table to Absolute Maximum Ratings table.Go
- Updated VIH from 2.0V to 2.2VGo
- Add VIL parameter for RESET
Go
- Updated Thermal Information values for D, PW and RGV packagesGo
- Updated I2C Timing Requirements tableGo
- Add tW parameter for 2.5V voltage conditionGo
- Changed the Command Byte From: 00000001/0 To: 00000011/0 in the Write
Configuration or Polarity Inversion Registers figureGo
Changes from Revision I (June 2008) to Revision J (May 2014)
- Added
RESET Errata section.Go
- Added Power-On Reset Errata section.Go